IESNA:LM-63-2002
[TEST]P1294107
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2501-338-14)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/29/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS09R55W2N902750DE010 E3D1H_3500K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R55 optic, 3500K CCT AND, 90CRI , E3D1H TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]764
TILT=NONE
1 -1 1 63 1 1 1 -0.25 -0.25 0
1 1 9
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 32.5 33 34 35 36 37 37.5
38 39 40 42.5 45 47.5 50 52.5 55 57.5
60 62.5 65 67.5 70 72.5 75 77.5 80 82.5
85 87.5 90
0
1010.4 1006.6 996.7 984.5 973.5 970.9 973.8 979.9 986.8 992.4
994.1 992.9 988.3 981 972.6 961.3 948.2 931.7 913.1 890.8
865.5 836.8 802.8 765.4 722.4 675.1 623.2 568 509.1 448.4
386.6 324.5 263.8 236.8 209 161.7 123.9 94.3 69.9 59.8
52 39.5 31.9 20.3 13.1 7.8 3.5 1.2 0.6 0.3
0.3 0.3 0.3 0.3 0.3 0 0 0 0 0
0 0 0
